Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IG6566 - all inductive sensors
Bill of material
IG6566
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IG6566: Inductive sensor; M18 x 1 / L = 70 mm; Sensing range 12 mm non-flush mou
DESCLONG
Long Description
Inductive sensor; M18 x 1 / L = 70 mm; Sensing range 12 mm non-flush mountable; normally open; DC; PNP/NPN; M12 Connector; IP 67; IP 69K; 2-wire; 3-wire; Ambient temperature -40...85 °C; Switching frequency 200 Hz
BN
Bestellnummer
IG6566
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IGKC012-ASKG/US-104-DRS
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D