Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
igus
Description
iglidur® Q - type T - Thrust washer, metric sizes
Bill of material
QTM-2842-015
ARTNR
Part no.
INFO
Info PDF
INFO
BEZ
Description
iglidur® Q type T, metric sizes
D1
Inside diameter
mm
D2
Outside diameter
mm
S
Height
1.5 mm
D4
Bolt circle diameter
mm
D5
Adjustment hole diameter
4 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D