카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 20
HELP_VARIABLE
Company
Bordignon
Description
IGS750 - STANDARD ISO 11901-1
Bill of material
IGS750-113
MODELLO
Model
VERS
Version
CORSAMAX
Max. stroke
mm
CU
Stroke
mm
값 입력 CU
Stroke
mm
cm
inch
ft
LMIN
Chamber height
mm
L
Total height
mm
A
Overstroke protection
3 mm
D
Chamber diameter
50.0 mm
DS
Piston rod diameter
25 mm
G
17.5 mm
R
Gap range
2 mm
Y
8 mm
Z
5 mm
Q
10.5 mm
MA
Fastening threads
M8 x 13 (2x)
J
Distance between fixing holes
20 mm
J1
Distance between fixing holes
/ mm
BAR
/
150
IN
Initial force
740 daN
FIN
Final force
daN
CICLIMIN
Max. cycles per minute
/
VOLUMEGAS
Volumegas
Litri
PESO
Weight
kg
INFO
Inner geometry does not correspond to the one shown. See Bordignon catalog
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
미리보기
3D
치수도
2D