Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Afag
Description
IH 6.5 mm - Proximity switch holder
Bill of material
11004995 Proximity switch holder IH/6.5m M 10x1
BNR
Order number
11004995
TYP
Type
IH/6.5m
G1
Thread G1
M 10x1
L1
Length L1
25.000 mm
SW
Wrench width SW
12.000 mm
CTNH
CTN Huttwil
84798992
CTNA
CTN Amberg
84799070
CTNHA
CTN Hardt
84799020
GEW
Weight
0.015 kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D