Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Motovario
Description
IHL - Riduttore planetare con albero maschio in ingresso
Bill of material
IHL2010TCS50x82
TYPE
Tipo
IHL
STADI
Stages
GR
Size
VERS
Gear box version
ENTRNRV
Input PAM flange
28x60
ALBVER
Vers. output shaft
FLDIM
Dim. output flange
-
ALBDIM
Dim. output shaft
50x82
D
50 mm
DTOL
D tolerance
h6
BB
B
82 mm
B
b
14 mm
T
t
53.5 mm
F
f
M16
B1
88 mm
G
mm
G1
mm
C
24 mm
E
138 mm
FF
F
233 mm
H
132 mm
K
21 mm
M
216 mm
N
260 mm
O
17 mm
ON
O n
n°4
Q
148.5 mm
R
180 mm
S
16 mm
TT
T
1.5 mm
V
105 mm
PF
185 mm
MF
165 mm
NF
NF f7
110 mm
GF
6 mm
JF
45 °
OF
10.5 °
OFN
OF n
n°8
SF
12 mm
TF
5 mm
G3
113 mm
D2
28 j6 mm
BB2
B2
60 mm
B2
b2
8 mm
T2
t2
31 mm
F2
f2
M10 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
2D