Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IN507A - Sensors for valve actuators
Bill of material
IN507A
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IN507A: Inductive sensor; 40 x 26 x 47 mm; Sensing range 4 mm; 2 x normally open
DESCLONG
Long Description
Inductive sensor; 40 x 26 x 47 mm; Sensing range 4 mm; 2 x normally open; DC; PNP; M12 Connector; IP 67; 3-wire; Ambient temperature -20...60 °C; Switching frequency 1300 Hz
BN
Bestellnummer
IN507A
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IND3004DBPKG/US/3D/3G
ERPGRSUPPLIER
ERP Group Supplier
P1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D