Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IN5370 - Sensors for limited space
Bill of material
IN5370
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IN5370: Inductive sensor; 40 x 12 x 26 mm; Sensing range 3 mm quasi flush; norma
DESCLONG
Long Description
Inductive sensor; 40 x 12 x 26 mm; Sensing range 3 mm quasi flush; normally open; DC; PNP; M8 Connector; IP 65; 3-wire; Ambient temperature -20...80 °C; Switching frequency 1200 Hz
BN
Bestellnummer
IN5370
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IN-3003-BPKG/AS-610-TPS
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D