Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
IN5451 - all inductive sensors
Bill of material
IN5451
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IN5451: Inductive sensor; 40 x 12 x 26 mm; Sensing range 7 mm non-flush mountabl
DESCLONG
Long Description
Inductive sensor; 40 x 12 x 26 mm; Sensing range 7 mm non-flush mountable; normally open; DC; PNP; 0.3 m PUR-Cable; M8 Connector; IP 67; 3-wire; Ambient temperature 0...60 °C; Switching frequency 300 Hz
BN
Bestellnummer
IN5451
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D