Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Scholl
Description
Induction/Heat Retaining - Hold-Line „GN“ with CNS-frame
Bill of material
Z 0676_Hold-Line BH/HO/IN 1600 CNS_388x75x388_(350)
ITEMNUM
Item Number
LOD
Level of Detail
DESCRIPT
Description
MFG
Manufacturer
Scholl Apparatebau GMBH&CO.KG
MODEL
Model
URLMFG
URL Manufacturer
www.scholl-gastro.de
MFGSPEC
Specification by Manufacturer
ACCESSORY
Accessory
0
URLCUTSHT
URL Cutsheet
https://scholl.partcommunity.com/
CE1
CE Approved
Yes
LENGTH
Length Actual
388 mm
HEIGHT
Height
75 mm
DEPTH
Depth Actual
388 mm
ELEPWR
Electrical power
W
POTENEQ1
Potential Equalisation
Yes
MAINSWTCH1
Main switch integrated
No
ELECYCLE
Cycle
50 Hz
MXOCPROT
Max Overcurrent Protection
16 A
CONNCOND1
Conn Conduit
No
VOLTS
Volts
230 V
PHASE
Phase
1
LATHEAT
Latent Heat Output
kW
SENSHEAT
Sensitive Heat Output
kW
LVB
Length Connecting Cable Control Unit
3000 mm
LVG
Length Connecting Cable Generator Ceramic
2500 mm
ALB
Cut-out length control unit
93 mm
ATB
Cut-out depth control unit
93 mm
ETB
Built-in Depth Control Unit
130 mm
PDF
Pricelist
Z 0676 - Price List
URL
Product website
https://www.scholl-gastro.de/en/inductionheat-retaining-units-built-%E2%80%9Dgn%E2%80%9D-en-0
INFO
Intruction to use
https://scholl-gastro.de/sites/default/files/daten/cadenas/bedienungsanleitungen/GBA_Z_0675_E.pdf
KFE
Declaration of Conformity
https://scholl-gastro.de/sites/default/files/daten/cadenas/konformitaets-erklaerungen/KFE_Z_0675.pdf
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D