Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
Bodenschatz
Description
Innox Toilet brush set - Sanitary accessories
Bill of material
BA24IN153
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
WSM
Wall / standing model
Drill / Glue
W
Width
130 mm
H
Height
386 mm
L
Length
127.5 mm
GW
Installation height
0.2 m
NW
Netto weight
1.25 kg
M
Main customs material
Kunststoff
CTN
Customs tariff number CH
96.039.090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA24IN153/
建議
Loading ...
下載CAD模型
Previews
3D
尺寸
2D