Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
Innox Toilet paper spare roll holder - Sanitary accessories
Bill of material
BA24IN152
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
WSM
Wall / standing model
Drill / Glue
W
Width
80 mm
H
Height
93.5 mm
L
Length
107.5 mm
GW
Installation height
0.3 m
NW
Netto weight
0.240 kg
M
Main customs material
Stainless steel
CTN
Customs tariff number CH
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA24IN152/
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D