Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Bodenschatz
Description
Innox Towel rail double - Sanitary accessories
Bill of material
BA24IN141
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
MASS
Variant
Towel rail
WSM
Wall / standing model
Wall model
W
Width
106 mm
H
Height
56 mm
L
Length
416 mm
GW
Installation height
0.8 m
NW
Netto weight
0.61 kg
M
Main customs material
Messing
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA24IN141/
Zalecenia
Loading ...
Pobierz modele CAD
Previews
3D
Wymiar
2D