Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
IPH-18GM-V1 - RFID Read/Write Heads
Bill of material
IPH-18GM-V1
PRODUCT_PICTURE
Product Picture
MANUID
IPH-18GM-V1
DESCSHORT
Short Description
Read/write head IPH-18GM-V1
EAN
4050143012114
MANUTYPEDESC
Manufacturer Type Description
IPH-18GM-V1
AAC895005
Diameter
18 mm
AAF529001
frequency range
125 kHz
BAF634008
Material
Plastic
AAS347001
max. transfer rate (RFID reading)
2000.000 bit/s
AAS348001
max. transfer rate (RFID writing)
2000.000 bit/s
BAC078007
Supply voltage type
DC
BAB577006
Depth
66 mm
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.060
LENGTH
0.066
WIDTH
0.018
DEPTH
0.018
CTC
Customs tariff number
8471 9000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D