Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
IPT1-FP - RFID Control Interfaces
Bill of material
IPT1-FP
PRODUCT_PICTURE
Product Picture
MANUID
IPT1-FP
DESCSHORT
Short Description
Read/write station IPT1-FP
EAN
4050143017058
MANUTYPEDESC
Manufacturer Type Description
IPT1-FP
AAF529001
frequency range
125 kHz
BAF634008
Material
Plastic
AAS347001
max. transfer rate (RFID reading)
2000.000 bit/s
AAS348001
max. transfer rate (RFID writing)
2000.000 bit/s
BAC078007
Supply voltage type
DC
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
SG
WEIGHT
0.390
LENGTH
0.134
WIDTH
0.139
DEPTH
0.076
CTC
Customs tariff number
8471 9000 000 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D