Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IQ2008 - Sensors for limited space
Bill of material
IQ2008
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IQ2008: Inductive sensor; 20 x 8 x 32 mm; normally open / normally closed; (par
DESCLONG
Long Description
Inductive sensor; 20 x 8 x 32 mm; normally open / normally closed; (parameterisable); DC; PNP/NPN; 2 m PUR-Cable; IP 65; IP 66; IP 67; IP 68; Ambient temperature -40...85 °C; Switching frequency 300 Hz
BN
Bestellnummer
IQ2008
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IQ23007BFRKG/IO/2M/PUR
ERPGRSUPPLIER
ERP Group Supplier
A2
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D