IFC 4.0 제작
언어선택:
English
English
T1DA0091NSBAB0;HTS:8479896500
Parker Electromechanical
Linear Motion Systems
Linear Motion Positioners
ironless_series_positioners
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{parkeremn/linear_motion_systems/linear_motor_positioners/ironless_series_positioners/trilogy_i_force_ironless_linear_positioners_asmtab.prj},{NB=T1DA0091NSBAB0;HTS:8479896500},{MODEL=T},{MCS=1},{BRC=D},{BMAT=A},{CS=1},{BL=9.60},{COL=N},{WT=S},{ENCODE=B},{CBL=A},{CC=B},{CT=0},{PPATH=ironless_series_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Parker Electromechanical
Description
Ironless Linear Positioners - Trilogy I-FORCEIronless Linear Positioners
Bill of material
T1DA0091NSBAB0;HTS:8479896500
PN
Part Number
T1DA0091NSBAB0;HTS:8479896500
MODEL
Model
T - Open Positioner
B - Bellows Positioner
T - Open Positioner
B - Bellows Positioner
MCS
Motor Coil Series
1 - 110 Motor Coil
2 - 210 Motor coil
3 - 310 Motor Coil
4 - 410 Motor Coil
1 - 110 Motor Coil
2 - 210 Motor coil
3 - 310 Motor Coil
4 - 410 Motor Coil
BRC
Bearing/Rail Configuration
D - Dual Bearing Rails
S - Single Bearing Rails
D - Dual Bearing Rails
S - Single Bearing Rails
BMAT
Base Material
A - 3/8" Aluminum
A - 3/8" Aluminum
CS
Coil Size
1 Pole
2 Pole
1 Pole
2 Pole
BL
Base Lenght
인치
COL
Cooling
N - None
N - None
WT
Winding Type
S - Series
P - Parallel
S - Series
P - Parallel
ENCODE
Encoder
B - LME Magnetic, 5.0 micron
A - LME Magnetic, 1.0 micron
Q - Reinshaw Optical, 5.0 micron
L - Reinshaw Optical, 1.0 micron
M - Reinshaw Optical, 0.5 micron
P - Reinshaw Optical, 0.1 micron
R - Reinshaw SinCos, 1 vp-p
X - No Encoder
B - LME Magnetic, 5.0 micron
A - LME Magnetic, 1.0 micron
Q - Reinshaw Optical, 5.0 micron
L - Reinshaw Optical, 1.0 micron
M - Reinshaw Optical, 0.5 micron
P - Reinshaw Optical, 0.1 micron
R - Reinshaw SinCos, 1 vp-p
X - No Encoder
CBL
Cable Lenght
A - 1.0m Cable
B - 3.0 Cable
C - 7.5m Cable
L - 3.0m Extension Cable w/ Connector Box
M - 7.5m Extension Cable w/ Connector Box
Z - Connector Box Only (No Extension Cables)
A - 1.0m Cable
B - 3.0 Cable
C - 7.5m Cable
L - 3.0m Extension Cable w/ Connector Box
M - 7.5m Extension Cable w/ Connector Box
Z - Connector Box Only (No Extension Cables)
CC
Cable Connectorization
B - Flying Leads
C - HD15M-CF12 CONNECTOR
G - Gemini Connectors
B - Flying Leads
C - HD15M-CF12 CONNECTOR
G - Gemini Connectors
CT
Cable Track
0 - None
2 - Std
0 - None
2 - Std
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D