Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
BUMAX
Description
ISO 4032 BUMAX 109 - Hexagon Nut ISO 4032
Bill of material
BUMAX 4032A40080109
PARTNUMBER
Part number
DES
Description
LOD
Level of Detail
D
Diameter
mm
P
Pitch
mm
S
Width across flat max.
mm
M
Overall height max.
mm
SC
Strength classification
100
W
Weight per 100 units
kg
STANDARD
Standard
ISO 4032
INFOWWW
Web Link
Web link
INFOWWWPDF
PDF Web Link
PDF Web Link
SUP
Stress under proof load
800 MPa
SG
Steel grade
316L High Mo (EN 1.4432, 1.4436, 1.4435)
DIS
Disclaimer
Information provided is believed to be correct and to the best knowledge of BUMAX at time of publication. Dimension data provided is intended for basic reference purposes only. For detailed dimension data, please refer to the relevant ISO/DIN/ASME/ASTM standard. Responsibility for safe and correct use of BUMAX products in any given application lies with the end user. For any technical support and further product information, please contact BUMAX's technical department or your local BUMAX technical representative.
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D