Catalog navigation
CAD model selection
Selectable products: 30
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
ISO 7049 F-H (DIN 7981 F) - FN 424 - verzinkt blau - Cross recessed pan head tapping screws
Bill of material
SFS FN 424 144410 Blechschraube ISO 7049 Stahl einsatzgehärtet verzinkt blau ST3.9x9.5-F-H
ARTNR
Order number
WERKSTOFF
Material
Stahl einsatzgehärtet
GUETE
Quality
OBERFLAECHE
Surface
verzinkt blau
VERPACKUNG
Packaging
SFSNR
SFS - Nr.
424
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
L
Nominal length
mm
DK
Head diameter
mm
K
Head height
mm
A
Distance from the last full form thread to the bearing face
mm
R
Transition radius under head
mm
RF
Radius of the raised portion of a head
mm
MH
Wing diameter of cross recesses Form H
mm
TH
Depth of the driving feature Form H
mm
Y
Length of cone point Form C
mm
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D