Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Anamet Europe
Description
ISO cable-hose fitting, male, IP 40 Stainless steel AISI-304 - Multiflex UIG/UI fittings
Bill of material
812.716.8
CNSORDERNO
Article No.
T
Thread
ST
Size
Inch
ID
Clamping range
mm
A
Length
mm
B
Length
12 mm
CSW
Width across flats
mm
C
Diameter
mm
LC
Length
mm
LC1
Length
mm
ESW
Width across flats
mm
E
Diameter
mm
LE
Length
mm
FSW
Width across flats
mm
F
Diameter
mm
LF
Length
3.5 mm
G
Length
mm
CNSQUANTITY
Package size
10
WEIGHT
Weight
kg/100
CNSMASSEXACT
Weight
kg
CNSMAT
Material
Stainless steel AISI-303
INFO
PDF Info
PDF Info
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D