Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HBT-ISOL
Description
ISOSCALA-28-47 - Impact sound-reducing platform bearing for in-situ concrete and concrete elements
Bill of material
30.3350.2830100.2
ARTNR
Article number
30.3350.2830100.2
NAME
Name of product
ISOSCALA-28-47-Spike-36
LODLEVEL
LOD Level
BW
Construction
In-situ concrete and concrete elements
TSM
Impact sound reduction ∆L*w
28 dB
TWS
Load-bearing resistance VRd
48 kN
POS
Joint opening
mm
Enter value for POS
Joint opening
mm
cm
inch
ft
G
Weight
4.9 kg
INFO
Product link
Product link
INFO1
Ordering list
Ordering list
INFO2
Installation instructions
Installation instructions
INFO3
Product catalogue
Product catalogue
INFO4
Technical documentation
Technische Dokumentation
MAT
Soundproof housing ISOSCALA-28-47
Galvanised steel with NR elastomer
MAT2
Spike for transverse force QDO-36
Galvanised steel with a high flow limit
MAT3
Reinforcement sleeve ARHÜ-QDO-36
Galvanised steel with a high flow limit
Z1
Side separation
ELKRAG-10-R-36, ELKRAG-15-R-36, ELKRAG-20-R-36
Z2
Fire protection collar
ELKRAG-22-R-36-R
Z3
Edge strips
ISOPE-10/ -S-10, ISOPE-15/ -S-15, ISOPE-20/ -S-20, ISOPE-30
Z4
Round profile
ISOSTRANG-13, ISOSTRANG-20, ISOSTRANG-30
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D