Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
IT housings - LWL-Small fibre-optic distributors
Bill of material
7451.000 (2)
BEST
Model No.
7451.000
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
LWL-Small fibre-optic distributors
BEZ2
Designation 2
for up to two
BEZ3
Designation 3
for up to two
B
Width
180 mm
H
Height
254 mm
T
Depth
90 mm
GEW
Weight
1.700 kg
CNSECLASS51
27-18-02-04
CNSECLASS70
27-18-02-08
CNSECLASS80
27-18-02-08
CNSETIM40
EC002500
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D