Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
IT OCP ORV3 RACK 44U - for ORV3
Bill of material
7100.120
BEST
7100.120
DETAIL
BEZ1
Designation 1
IT OCP ORV3 RACK 44U
BEZ2
Designation 2
for ORV3
B
Width
610 mm
H
Height
2300 mm
T
Depth
1070 mm
VE
Packs of
1 pc(s).
SP
rated operating voltage
48 V
GEW
Weight
172 kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D