Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IX5030 - Valve sensors for rising stem valves
Bill of material
IX5030
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IX5030: Rising stem valve sensor; 65 x 52 x 110 mm; Measuring range 0...80 mm; D
DESCLONG
Long Description
Rising stem valve sensor; 65 x 52 x 110 mm; Measuring range 0...80 mm; DC; AS-i; 0.15 m PVC-Cable; M12 Connector; IP 65; IP 67; (only in conjunction with an installation in the valve head that provides sufficient protection against mechanical damage of the sensor); 3-wire; Ambient temperature -25...70 °C
BN
Bestellnummer
IX5030
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IX-2080-AS-i/0,15M/US
ERPGRSUPPLIER
ERP Group Supplier
P3
DELTIME
Delivery Time
10.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D