Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-FHK13 - High load nitrogen spring/Standard
Bill of material
J-FHK13-170-7
CODE
Code
J-FHK13
TYPE
type
Compact
MAT1
Cylinder barrel material
steel
MAT2
piston rod material
steel
SUR1
Cylinder barrel surface preparation
Blackening
SUR2
piston rod surface preparation
nitriding
USE
Use gas
N2
SPE
specification
TRIP
trip
INI
Spring force at+20°C Initial force
1700 N
TER
Spring force at+20°C Terminal force
2800 N
LMAX
Lmax
44 mm
LMIN
Lmin
37.0 mm
D
19.0 mm
DD
d
11 mm
D1
0.0 mm
C
0.0 mm
E
6.0 mm
F
0.0 mm
H
17.0 mm
G
1 mm
R
1.0 mm
PPCCDD
pcd
0.0 mm
PCD
0.0 mm
MHH
Mh
M6deep5
MAA
Ma
M6
MBB
Mb
---
APP
Applicable mounting flange
FHK50-19/FHK50-19A
LINK
Website link
Website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D