Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-LML01_22 - Welded flange linear bearing, precision type, guided type, double lining type
Bill of material
J-LML11-d6
CODE
Code
TYPE
Type
Double Lining Type
TYPE1
Type
MAT
Shaft Sleeve Material (Chinese Standard )
GCr15
MAT1
Bushing Material (Correspond)
SUJ2
HRD
Bushing Hardness
56HRC~
SUR
Bushing Surface Treatment
MAT2
Ball Material
GCr15
MAT3
Cage Material
Resin
MAT4
Seal Washers Material
Nitrile Rubber
SYHJWD
Operating Ambient Temperature
-15~80℃ °C
DD
d
mm
DDG
D Tolerance
0/-0.008 mm
D
D Size
12 mm
DTOL
D Tolerance
mm
L
35 mm
LG
L tolerance
+0.3/-0.3 mm
V
5 mm
D1
28 mm
T
5 mm
DD1
d1
3.5 mm
DD2
d2
6.0 mm
HH
h
3.1 mm
PCD
20 mm
W
22 mm
E
0 mm
F
20 mm
RR
Operating Ambient Temperature
0.4 mm
PX
Eccentricity
0.014 mm
Y
Verticality
0.014 mm
C
Basic Load Rating C (Moving) N
320 N
CO
Basic Load Rating CO(Static)N
525 N
GY
Weight Of Round Flange
30 g
GF
Method Flange Weight
20 g
GDB
Opposite Side Flange Type Weight
25 g
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D