Catalog navigation
CAD model selection
Selectable products: 72
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-LMQ01_22 - Welded flange linear bearing, precision type, intermediate type, double lining type
Bill of material
J-LMQ11-d50
CODE
Code
TYPE
Type
Double Lining Type
TYPE1
Type
MAT
Shaft Sleeve Material (Chinese Standard )
GCr15
MAT1
Bushing Material (Correspond)
SUJ2
HRD
Bushing Hardness
56HRC~
SUR
Bushing Surface Treatment
MAT2
Ball Material
GCr15
MAT3
Cage Material
Resin
MAT4
Seal Washers Material
Nitrile Rubber
SYHJWD
Operating Ambient Temperature
-15~80℃ °C
DD
d
mm
DDG
D Tolerance
mm
D
D Size
mm
DTOL
D Tolerance
mm
L
mm
LG
L tolerance
+0.3/-0.3 mm
V
mm
H
mm
T
mm
DD1
d1
mm
DD2
d2
mm
HH
h
mm
PCD
mm
W
mm
W1
W1 (max)
E
mm
F
mm
RR
Operating Ambient Temperature
mm
PX
Eccentricity
mm
Y
Verticality
mm
LJ
Static Allowable Moment) N/m)
N/m
C
Basic Load Rating C (Moving) N
N
CO
Basic Load Rating CO(Static)N
N
GY
Weight Of Round Flange
g
GF
Method Flange Weight
g
GDB
Opposite Side Flange Type Weight
g
LINK
Website
Website Connection
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D