Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-OBK35 - Aluminum plastic sliding bearing/Compact/Precision
Bill of material
J-OBK35-d8
CODE
Code
J-OBK35
TYPE
Types of
Precision
TYPE1
Types of
Compact
MAT
Base material
aluminium alloy
MAT1
intima material
PTFE
SUR
Base surface preparation
anodic oxidation
OPE
Operating temperature
~200° C~200°C
DD
d
mm
DDTOL
dtol
+0.035/+0.013
D
D(h7)
15 mm
DTOL
D(h7)tol
0/-0.018
L
L(h10)
24 mm
LTOL
L(h10)tol
0/-0.084
NN
n(H10)
2.0 mm
NNTOL
n(H10)tol
+0.040/0
D1
12.2 mm
L1
10 mm
FMAX
dynamic load
1920 N
FMAX1
Static load
3840 N
WEI
weight
7 g
LINK
Website link
Website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D