Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-OBK71 - Aluminum plastic sliding bearing seat (single piece)/Open type/Precision
Bill of material
J-OBK71-d12
CODE
Code
J-OBK71
TYPE
Types of
Precision
TYPE1
Types of
Open type
MAT
Base material
aluminium alloy
MAT1
intima material
PTFE
SUR
Base surface preparation
anodic oxidation
DD
d
mm
DTOL
dtol
+0.043/+0.016
W
40 mm
H
27.6 mm
A
8 mm
HH
h
17 mm
U
80 mm
W1
28 mm
S1
M5deep10 mm
S2
M5 mm
L1
39 mm
L2
26 mm
FMAX1
dynamic load 0°
3840 N
FMAX2
dynamic load 90°
3190 N
FMAX3
dynamic load 180°
960 N
FMAX4
Static load 0°
7680 N
FMAX5
Static load 90°
6381 N
FMAX6
Static load 180°
1920 N
WEI
weight
79 g
LINK
Website link
Website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D