Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-WEP11 - Precision type · vacuum generator · tube type · centralized exhaust
Bill of material
J-WEP11-D6-P6-0.5
CODE
Code
J-WEP11
TYPE
Types of
Tube Type/Quick Connector Type/Centralized Exhaust
MAT
Material
PBT
D
mm
P
mm
NOD
Nozzle diameter
mm
B
mm
C1
mm
C2
mm
UIV
Ultimate vacuum
kPa
INF
Intake flow rate (1/min(ANR))
COF
Consumption (1/min(ANR))
WEI
Weight
g
FIU
Use Fluid
Filtered Compressed Air
USP
use pressure
0.15~0.7 Pa
RSP
Rated supply pressure
0.5 Pa
TEM
Operating temperature
0~60 °C
LINK
Website
Website Link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D