Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-WEX01 - Precision vacuum generator special vacuum filter with vacuum breaking function
Bill of material
J-WEX01-D4
CODE
Code
J-WEX01
TYPE
Types of
Special Vacuum Filter With Vacuum Breaking Function
MAT
Material
PP
D
mm
D1
mm
B
mm
F
L
mm
C
mm
P
mm
FIA
Filtration Area
cm2
WEI
Weight
g
FIU
Use Fluid
Filtered Compressed Air
USP
use pressure
-100~0 Pa
FIAC
Filtration Precision
10μm
TEM
Operating temperature
0~60 °C
LINK
Website
Website Link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D