Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-WEX31 - Precision vacuum filter standard vacuum filter quick coupling
Bill of material
J-WEX31-D6-20
CODE
Code
J-WEX31
TYPE
Types of
Standard Vacuum Filter
TMM
The main material
Polycarbonate (PC)
FIM
Filter Material
Polyvinyl Formal(PVFM)
FIC
Filter Element Code
J-WEX41
D
mm
FIL
Length Of Filter Element
mm
B1
mm
B2
mm
B3
mm
B4
mm
L1
mm
L2
mm
P1
mm
P2
mm
P3
mm
C
mm
F1
mm
F2
mm
FIA
Filtration Area
cm2
WEI
Weight
g
FIU
Use Fluid
Filtered Compressed Air
USP
use pressure
-100~0 Pa
TEM
Operating temperature
0~60 °C
LINK
Website
Website Link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D