Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-WEY51_54 - Low profile flat slotted vacuum chuck (component)
Bill of material
J-WEY52-d10-J-4-3
CODE
Code
CODE1
Code
TYPE
Type
Spring-Type Vacuum Port At Side
JGFS
Takeover method
Quick Connector
MAT
Sucker Material
COLOUR
Color
XPLX
Type Of Suction Cup
DD
Disc Diameter d
mm
HCXS
Buffer Form
PGCC
Piping size
mm
HCXC
Buffer Stroke
mm
B
54.5 mm
M
M8*0.75
E
13 mm
F
23.0 mm
G
17.0 mm
H
12 mm
T
3 mm
LINK
Hyperlinks
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D