Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-WEZ61 - Precision type, prevent falling valve
Bill of material
J-WEZ61-01
CODE
Code
J-WEZ61
TYPE
Types of
Anti-Shedding Valve
MAT
Material
Aluminum
SUR
Surface Treatment
Nickel Plating
SPE
Specifications
01 (1/8)
M1
Rc1/8
M2
R1/8
A1
8 mm
A2
8 mm
B
33.5 mm
L
29.5 mm
P
14 mm
SUH
Opposite Edge H
14 mm
DEA
Valve Body Action Vacuum Drop (l/min (ANR))
13
NDE
Unadsorbed vacuum drop
2 kPa
ECS
Effective Cross-Sectional Area Of Free Flow
4.8 mm^2
ECA
Effective Cross-Sectional Area Of Control Flow
0.1 mm^2
WEI
Weight
10 g
LINK
Website
Website Link
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D