Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
J-YSWC - Rectangular spring - ultra light load spring ((Purple)
Bill of material
J-YSWC-D21-L30
CODE
code
J-YSWC
TYPE
type
Ultra light load type/Precision type
MAT1
Material (International)
60Si2CrA
MAT2
Material (equivalent)
SWOSC-V
CO
Maximum compression
L×50% mm
D
mm
L
mm
LTOL
L tolerance
±0.5 mm
DD
d
mm
N
Spring constant
N/mm
AA
Compression length
mm
F3
F (300,000 times F=Lx60%)
mm
N3
Load N (300,000 times=Lx60%)
N
F2
F (500,000 times F=Lx55%)
mm
N2
Load N (500,000 times F=Lx55%)
N
F1
F (1 million times F=Lx50%)
mm
N1
Load N(1 million times F=Lx50%)
N
LINK
Web Link
Webxxx
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D