Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
JAG01_02 - Thermal insulation board, high thermal insulation
Bill of material
JAG01-3-A15-B15-T3
CODE
Code
TYPE1
Type1
Standard Level
TYPE2
Type2
MAT
Material
Resin Glass Fiber Engineering Composite
YS
Yanse
White
SYHJWD
Shiyonghuanjingwend
Normal temperature -210 ° C
DR
daorexishu
0.18 W/m K
KY
kangyaqiangdu
460 N/mm^2 at 23°C
KZ
kangzheqiangdu
250 N/mm^2 at 23°C
MD
midu
1.85 g/cm^3
SPE
guige
mm
KX
kongxing
A
a
mm
Enter value for A
a
mm
cm
inch
ft
ATOL
A gongcha
0/+1.0
B
b
mm
Enter value for B
b
mm
cm
inch
ft
BTOL
B gongcha
0/+1.0
T
3 mm
F
mm
G
mm
NZ
Z
N
FCC
FC
GCC
GC
LINK
Web Link
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D