Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
JBC02_22 - Uhmwpe Sheet ¡¤ St ¡¤ Ard Grade/Onductive Grade ¡¤ Hole Machining Type
Bill of material
JBC02-2K-A18-B18-T10-F6-G4.5-N3
CODE
Type
TYPE1
Type1
TYPE2
Type2
Hole Processing Type
YS
Color
SYHJWD
Operating Ambient Temperature
-100-90°C °C
MOD
modulus of elasticity
1100 MPa
FRI
friction factor μ
0.25
LIN
linear expansion coefficient
2.0*10 -4 K
KX
Hole type
A
A Minimum Unit 1
mm
Enter value for A
A Minimum Unit 1
mm
cm
inch
ft
B
B Minimum Unit 1
mm
Enter value for B
B Minimum Unit 1
mm
cm
inch
ft
T
mm
F
F Minimum Unit 0.5
mm
Enter value for F
F Minimum Unit 0.5
mm
cm
inch
ft
G
G Minimum Unit 0.5
mm
Enter value for G
G Minimum Unit 0.5
mm
cm
inch
ft
KJG
Hole processing
KGG
Hole specification
DD
d
mm
DD1
d1
mm
HH
h
mm
L
mm
CODE1
Optional Processing FC (Changing The Left End Hole Position), GC (Changing The Lower End Hole Position)
FC
Change The Hole Position On The Left End (Minimum Unit 1)
GC
Change The Bottom Hole Position (Minimum Unit 1)
LINK
Website
Website Connection
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D