Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
JBE71_78 - PC board
Bill of material
JBE74-A20-B20-T3
CODE
code
TYPE
sales type
TYPE1
type
MAT
Material
polycarbonate
COROL
corol
WD
maximum service temperature
115 °C
DEN
density
1.2 g/cm^3
XSL
Water absorption rate
0.15
A
mm
Enter value for A
mm
cm
inch
ft
B
mm
Enter value for B
mm
cm
inch
ft
ABTOL
A/B tol
mm
T
mm
TTOL
T tol
mm
LINK
website link
website link
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D