Catalog navigation
CAD model selection
Selectable products: 709
HELP_VARIABLE
Company
KIPP
Description
K0869 - Socket Head Screws DIN 912 / DIN EN ISO 4762, steel or stainless steel
Bill of material
K0869.308X35
BESTKIPP
Order No.
mm
OBFG
Surface finish body
MATERIAL
Main material
FARBEG
Main colour
SS
Steel key
FESTKL
Grade
D
Thread
L
Length
mm
LS
Ls min.
mm
LG
Lg max.
mm
DK
Diameter
mm
K
Head height
mm
SW
Width across flats
mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
NORM
Normen
Normenübersicht
SCHOB
Schraubenoberfläche
Technischer Hinweis
ROHS
RoHS
Yes
ZTN
Customs tariff number
EAN
EAN-Nr. Kipp
E
width
mm
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D