Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP
Description
K0992 - Coupling for cross-clamping
Bill of material
K0992.178
BESTKIPP
Order No.
K0992.178
D
diameter
50 mm
L
Length
178 mm
GEW
Approx. weight
1.0260 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84836040
EAN
EAN-Nr. Kipp
4059245242696
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D