Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
KIPP
Description
K1054 - Cover and adapter profiles Type B and Type I
Bill of material
K1054.08120601
BESTKIPP
Order No.
FARBE
Colour
TYP
Type
NUTB
slot width
mm
B
width
mm
B1
width
mm
B2
width
mm
H
height
mm
L
Length
2000 mm
FLELEMENT
Panel element
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
39269099
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D