Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KIPP
Description
K1237 - Centric vices jaw width 80–125 mm
Bill of material
K1237.080200
BESTKIPP
Order No.
B
Width
mm
H
Height
mm
H1
Height
mm
L
Length
mm
L1
distance
mm
Enter value for L1
distance
mm
cm
inch
ft
L2
distance
mm
L3
Width
mm
SW
Width across flats
mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
INFO
Technical advice
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D