Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP
Description
K1494 - Gateway for indexing plunger with status sensor
Bill of material
K1494.01
BESTKIPP
Order No.
K1494.01
AUSSG
Ausgangssignal
Relais
B
width
90 mm
B1
width
103.4 mm
B2
width
108 mm
H
height
58.5 mm
H1
height
122 mm
L
Length
107 mm
GEW
Approx. weight
0.0000 kg
BS
Description
Information
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
ZTN
Customs tariff number
EAN
EAN-Nr. Kipp
4059245489817
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D