Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
KIPP
Description
K1556 - Baseplates, KIPPflexX 5-axis vice
Bill of material
K1556.090400
BESTKIPP
Order No.
B
width
mm
D
diameter
25H7 mm
D2
diameter
mm
E
Abstand
mm
G1
Gewinde
M12 mm
G2
Gewinde
mm
H
height
53 mm
H3
height
5.5 mm
H4
height
18 mm
H5
height
6 mm
H6
height
11 mm
L
Length
mm
L1
Length
mm
L2
Length
mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D