Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KIPP
Description
K1557 - Combination jaw plates smooth and with pins
Bill of material
K1557.0902
BESTKIPP
Order No.
B
width
mm
H
height
35 mm
S
Length
13 mm
N
Menge
Stk
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D