Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
KIPP (BIM)
Description
K1578 - Telescopic slides, steel for side mounting, over-extension, load capacity up to 60 kg
Bill of material
K1578.04501000
BESTKIPP
Order No.
BX
distance
S
stroke
mm
Enter value for S
stroke
mm
cm
inch
ft
A
distance
35 mm
A1
distance
128 mm
A2
distance
mm
A3
distance
mm
A4
distance
mm
A5
distance
mm
A6
distance
35 mm
A7
distance
mm
B
width
12.7 mm
H
height
50 mm
L
Length
mm
TRAGKRAFT
Loading per pair kg
60 kg
GEW
weight ca. kg
kg
BS
Description
Information
Information-text
INFO
Technical Information
Info
MONTAGE
Assembly
Assembly instructions
ZTN
Customs tariff number
83024200
ROHS
RoHS
Yes
EAN
EAN-Nummer Kipp
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D