Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP
Description
K2056 - Bearing flange for feed roller
Bill of material
K2056.5008
BESTKIPP
Order No.
K2056.5008
X
distance
mm
Enter value for X
distance
mm
cm
inch
ft
TYP
Type
I
NURB
slot width
8 mm
D
diameter
50 mm
F
F max. N
1000 N
XMIN
X min.
160 mm
XMAX
X max
800 mm
GEW
Approx. weight
0.1256 kg
INFO
Technical Information
BS
Description
Information
Infotext
ZTN
Customs tariff number
39269099
ROHS
RoHS
Yes
EAN
EAN-Nr. Kipp
4059245831524
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D