Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
K3-SM Type - Socket
Bill of material
K3-03SM BRASS NBR
CNSORDERNO
Order number
K3-03SM BRASS NBR
ASSYNO
Assy No.
CB28337
S
Application
Rc 3/8
MT
Material
BRASS
M
Mass
90 g
L
(56) mm
D
ΦD
(24) mm
SD
Φd
22.5 mm
N
19 mm
A
25.5 mm
H
H (WAF)
Hex.21
T
R 3/8
B
ΦB
12 mm
SM
Seal material
NBR
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D