Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
WISKA
Description
KA 016 - Junction box KA016
Bill of material
10109595
PREVIEW
Product picture
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
RAL
RAL colour
CD
Cable diameter
7.0 - 12.0 mm
LBH
LxBxH
125.0 x 86.0 x 41.0 mm
CNSMAT
material
SGE
Protection class to EN 60529
IP55
AS
Equipment
NOTE1
Remarks 1
Mounting: with cable ties, 2 external mounting feet
GDP
Glow wire test
750°C
ETEMP
Temperature range
-30°C to 60°C °C
IT
Temperatures during install
-5°C to 60°C °C
SP
Voltage
400 V
RCS
Rated cross section
6.0 mm²
CNSQUANTITY
Packing unit
10 VPE
INFO
Website
HTML
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D