Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
KB0040 - all capacitive sensors
Bill of material
KB0040
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
KB0040: Capacitive sensor; Ø 34 / L = 81 mm; Sensing range 3...20 mm non-flush m
DESCLONG
Long Description
Capacitive sensor; Ø 34 / L = 81 mm; Sensing range 3...20 mm non-flush mountable; normally closed; AC/DC; 2 m PVC-Cable; IP 65; 2-wire; Ambient temperature -25...70 °C; Switching frequency 25 Hz AC / 40 Hz DC
BN
Bestellnummer
KB0040
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
KB-2020-BBOA/NI
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
20.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D