Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
KD 1 70/47 K2 gr
Bill of material
37004701
MD01
VAR__MANUID_
37004701
DESCSHORT
Short Description
KD 1 70/47 K2 gr
DESCLONG
Long Description
Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE 0604-1)), for installation in Gewiss wall trunking/device installation ducts<br /><strong>Dimensions: </strong>71 x 71 x 51 mm
INTNO
International product number
4013902030040
MANUID
Product number of the Manufacturer
37004701
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
KD 1 70/47 K2 gr
EF000010
EV000152
EF000025
false
EF000074
1
EF001595
EV009925
EF002169
EV000139
EF005086
EV000766
EF005446
true
EF005467
false
EF006402
EV000775
EF007678
EV000154
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.044
LENGTH
71
WIDTH
71
DEPTH
51
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D